SIMpull™ Flange

AVAILABLE NOW!

The SIMpull™ Flange’s shaftless design, safely* allows one person to turn a wooden reel up to 34 in. and 2000 lbs. into a time saving, field-installable solution that removes the need to handle heavy jack stands.

*On flat level floors

Features

  •  ▪ Independently rotating flanges
  •  ▪ Allows inner wooden reel to rotate freely
  •  ▪ Shaftless design
  •  ▪ Compatible with wooden reels up to 34 in. and 2000 lbs.
  •  ▪ 52 lbs. tare weight per Flange
  •  ▪ Integral magnetic flange chocks
  •  ▪ Will fit through 36 in. wide doorways when used with a 32 in. or smaller reel
  •  ▪ Compatible with commercial & residental SIMpull® building wire
  •     products, parallels/stacks, portable cord, MV, and metal-clad cable

Benefits

  •  ▪ Eliminates the need for jacks and arbor tube/conduit
        on compatible reel sizes
  •  ▪ Significantly easier and safer to move reels throughout a jobsite
  •  ▪ Allows reel to be placed right next to feed conduit/point
  •  ▪ Can be reinstalled onto multiple reels throughout the course of the job
  •  ▪ Designed to be installed in the field
  •  ▪ Stand included for easy storage and maneuverability



Specifications

  •  ▪ Diameter: 36 in.
  •  ▪ Tare Weight: 52 lbs. per SIMpull™ Flange 
  •  ▪ Arbor Hole: 3 in.
  •  ▪ Minimum Reel Diameter: 22 in.
  •  ▪ Maximum Reel Diameter: 34 in.
  •  ▪ Minimum Reel Thickness: 5/8 in.
  •  ▪ Maximum load capacity: 2,000 lbs.
  •  ▪ *Patent Pending

Old vs New

4 Conductor 500 MCM in THHN 110’ x 2 runs 1550 lbs
Client Image
Client Image

Contact Us

Click on your Southwire Tools & Equipment sales rep to request more information.